See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHC125QPWRG4


Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.42
10 - 24 $ 0.35
25 - 99 $ 0.34
100 - 249 $ 0.22
250 - 499 $ 0.22
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments SN74AHC125QPWRG4

The SN74AHC125Q is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE)\ input is high. When (OE)\ is low, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00