See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.27
10 - 24 $ 0.24
25 - 99 $ 0.22
100 - 249 $ 0.19
250 - 499 $ 0.17
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for SN74AHC132PWR View product folder for SN74AHC132PWR

Adjust your quantity during checkout

SN74AHC132PWR-Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs

The SN7AHC132 device is a quadruple positive-NAND gate designed for 2-V to 5.5-V VCC operation. This device performs the Boolean function Y = A × B or Y = A + B in positive logic.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00