See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHC157DBR


Quadruple 2-Line To 1-Line Data Selectors / Multiplexers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.41
10 - 24 $ 0.36
25 - 99 $ 0.33
100 - 249 $ 0.28
250 - 499 $ 0.25
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments SN74AHC157DBR

These quadruple 2-line to 1-line data selectors/multiplexers are designed for 2-V to 5.5-V VCC operation.

The ’AHC157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00