See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.00
250 - 499 $ 0.93
500 - 749 $ 0.76
750 - 999 $ 0.61
1000 - 9999 $ 0.54
  View datasheet for SN74AHC16540DGGR View product folder for SN74AHC16540DGGR

Adjust your quantity during checkout

SN74AHC16540DGGR-16-Bit Buffers/Drivers With 3-State Outputs

These 16-bit buffers and bus drivers provide a high-performance bus interface for wide data paths.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output-enable (OE1\ or OE2\) input is high, all corresponding outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54AHC16540 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AHC16540 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00