See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHC1G86QDBVRQ1


Automotive Catalog Single 2-Input Exclusive-OR Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.29
10 - 24 $ 0.24
25 - 99 $ 0.23
100 - 249 $ 0.15
250 - 499 $ 0.15
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.08

Adjust your quantity during checkout

Texas Instruments SN74AHC1G86QDBVRQ1

The SN74AHC1G86-Q1 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00