See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.39
10 - 24 $ 0.34
25 - 99 $ 0.31
100 - 249 $ 0.27
250 - 499 $ 0.24
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.12
  View datasheet for SN74AHC240PWR View product folder for SN74AHC240PWR

Adjust your quantity during checkout

SN74AHC240PWR-Octal Buffers/Drivers With 3-State Outputs

These octal buffers/drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

The ’AHC240 devices are organized as two 4-bit buffers/line drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00