See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHC245PWR


Octal Bus Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.43
10 - 24 $ 0.37
25 - 99 $ 0.35
100 - 249 $ 0.23
250 - 499 $ 0.23
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments SN74AHC245PWR

The SNx4AHC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. This part operates from 4.5 V to 5.5 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00