See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.45
10 - 24 $ 0.39
25 - 99 $ 0.36
100 - 249 $ 0.31
250 - 499 $ 0.28
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.14
  View datasheet for SN74AHC273N View product folder for SN74AHC273N

Adjust your quantity during checkout

SN74AHC273N-Octal D-Type Flip-Flops With Clear

These devices are positive-edge-triggered D-type
flip-flops with a direct clear (CLR) input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00