See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.44
10 - 24 $ 0.39
25 - 99 $ 0.36
100 - 249 $ 0.30
250 - 499 $ 0.27
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.14
  View datasheet for SN74AHC367DR View product folder for SN74AHC367DR

Adjust your quantity during checkout

SN74AHC367DR-Hex Buffers And Line Drivers With 3-State Outputs

The ’AHC367 devices are hex buffers and line drivers designed for 2-V to 5.5-V VCC operation.

These devices are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’AHC367 devices are organized as dual 4-line and 2-line buffers/drivers with active-low output-enable (1OE\ and 2OE\) inputs. When OE\ is low, the device passes noninverted data from the A inputs to the Y outputs. When OE\ is high, the utputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00