See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.49
10 - 24 $ 0.43
25 - 99 $ 0.39
100 - 249 $ 0.33
250 - 499 $ 0.30
500 - 749 $ 0.23
750 - 999 $ 0.18
1000 - 9999 $ 0.16
  View datasheet for SN74AHC4066N View product folder for SN74AHC4066N

Adjust your quantity during checkout

SN74AHC4066N-Quadruple Bilateral Analog Switch

This quadruple silicon-gate CMOS analog switch is designed for 2-V to 5.5-V VCC operation.

This switch is designed to handle both analog and digital signals. Each switch permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00