See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS)

SN74AHC86N


Quadruple 2-Input Exclusive-OR Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.37
10 - 24 $ 0.31
25 - 99 $ 0.30
100 - 499 $ 0.20
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments SN74AHC86N

The ’AHC86 devices are quadruple 2-input exclusive-OR gates. These devices perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00