See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGV | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHCT125DGVR


Quadruple Bus Buffer Gates With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.30
10 - 24 $ 0.26
25 - 99 $ 0.25
100 - 249 $ 0.16
250 - 499 $ 0.16
500 - 749 $ 0.15
750 - 999 $ 0.11
1000 - 9999 $ 0.08

Adjust your quantity during checkout

Texas Instruments SN74AHCT125DGVR

The ’AHCT125 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE)\ input is high. When OE\ is low, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00