See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.39
10 - 24 $ 0.35
25 - 99 $ 0.32
100 - 249 $ 0.27
250 - 499 $ 0.24
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.13
  View datasheet for SN74AHCT126QDRQ1 View product folder for SN74AHCT126QDRQ1

Adjust your quantity during checkout

SN74AHCT126QDRQ1-Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs

The SN74AHCT126 device is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low. When OE is high, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00