See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHCT132DBR


Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.30
10 - 24 $ 0.27
25 - 99 $ 0.24
100 - 249 $ 0.21
250 - 499 $ 0.19
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments SN74AHCT132DBR

The ’AHCT132 devices are quadruple positive-NAND gates.

These devices perform the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.

Each circuit functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00