See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGV | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHCT16541DGVR


16-Bit Buffers/Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.97
10 - 24 $ 1.69
25 - 99 $ 1.66
100 - 249 $ 1.35
250 - 499 $ 1.33
500 - 749 $ 1.12
750 - 999 $ 0.92
1000 - 9999 $ 0.77

Adjust your quantity during checkout

Texas Instruments SN74AHCT16541DGVR

The 'AHCT16541 devices are noninverting 16-bit buffers composed of two 8-bit sections with separate output-enable signals. For either 8-bit buffer section, the two output-enable (1OE1\ and 1OE2\ or 2OE1\ and 2OE2\) inputs must both be low for the corresponding Y outputs to be active. If either output-enable input is high, the outputs of that 8-bit buffer section are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54AHCT16541 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AHCT16541 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00