See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.18
10 - 24 $ 0.16
25 - 99 $ 0.15
100 - 249 $ 0.12
250 - 499 $ 0.11
500 - 749 $ 0.09
750 - 999 $ 0.07
1000 - 9999 $ 0.06
  View datasheet for SN74AHCT1G08DCKR View product folder for SN74AHCT1G08DCKR

Adjust your quantity during checkout

SN74AHCT1G08DCKR-Single 2-Input Positive-AND Gate

The SN74AHCT1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A • B or Y = A + B in positive logic. Low ICC current allows this device to be used in power-sensitive or battery-powered applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00