See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.58
25 - 99 $ 0.53
100 - 249 $ 0.46
250 - 499 $ 0.42
500 - 749 $ 0.34
750 - 999 $ 0.27
1000 - 9999 $ 0.25
  View datasheet for SN74AHCT1G125DCKT View product folder for SN74AHCT1G125DCKT

Adjust your quantity during checkout

SN74AHCT1G125DCKT-Single Bus Buffer Gate With 3-State Output

The SN74AHCT1G125 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is high. When OE is low, data is passed from the A input to the Y output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00