See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.18
10 - 24 $ 0.16
25 - 99 $ 0.15
100 - 249 $ 0.12
250 - 499 $ 0.11
500 - 749 $ 0.09
750 - 999 $ 0.07
1000 - 9999 $ 0.06
  View datasheet for SN74AHCT1G14DCKR View product folder for SN74AHCT1G14DCKR

Adjust your quantity during checkout

SN74AHCT1G14DCKR-Single Schmitt-Trigger Inverter Gate

description/ordering information The SN74AHCT1G14 contains a single inverter gate. The device performs the Boolean function Y = A.

The device functions as an independent inverter gate, but because of the Schmitt action, gates may have different input threshold levels for positive- (VT+) and negative-going (VT–) signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00