See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.45
10 - 24 $ 0.40
25 - 99 $ 0.36
100 - 249 $ 0.31
250 - 499 $ 0.28
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.14
  View datasheet for SN74AHCT244QPWRQ1 View product folder for SN74AHCT244QPWRQ1

Adjust your quantity during checkout

SN74AHCT244QPWRQ1-Automotive Catalog Octal Buffers/Drivers With 3-State Outputs

This octal buffer/driver is designed specifically to improve both the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SN74AHCT244 is organized as two 4-bit buffers/line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00