See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHCT540DBR


Octal Buffers/Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.60
10 - 24 $ 0.51
25 - 99 $ 0.49
100 - 249 $ 0.32
250 - 499 $ 0.32
500 - 749 $ 0.30
750 - 999 $ 0.22
1000 - 9999 $ 0.17

Adjust your quantity during checkout

Texas Instruments SN74AHCT540DBR

The ’AHCT540 octal buffers/drivers are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.

The 3-state control gate is a two-input AND gate with active-low inputs so that if either output-enable (OE1 or OE2) input is high, all corresponding outputs are in the high-impedance state. The outputs provide inverted data when they are not in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00