See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AHCU04PWR


Hex Inverters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.24
10 - 24 $ 0.20
25 - 99 $ 0.19
100 - 249 $ 0.13
250 - 499 $ 0.13
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.07

Adjust your quantity during checkout

Texas Instruments SN74AHCU04PWR

The ’AHCU04 devices contain six independent inverters. These devices perform the Boolean function Y = A\. Internal circuitry consists of single-stage inverters that can be used in analog applications such as crystal oscillators.

View datasheet
View product folder
Order SummaryEdit >
CSD88584Q5DC (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00