See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.35
10 - 24 $ 0.31
25 - 99 $ 0.28
100 - 249 $ 0.24
250 - 499 $ 0.22
500 - 749 $ 0.17
750 - 999 $ 0.13
1000 - 9999 $ 0.11
  View datasheet for SN74AHCU04QPWRG4Q1 View product folder for SN74AHCU04QPWRG4Q1

Adjust your quantity during checkout

SN74AHCU04QPWRG4Q1-Automotive Catalog Hex Inverters

The SN74AHCU04 device contains six independent inverters. This device performs the Boolean function Y = A. Internal circuitry consists of single-stage inverters that can be used in analog applications such as crystal oscillators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00