See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.73
10 - 24 $ 6.06
25 - 99 $ 5.66
100 - 249 $ 5.07
250 - 499 $ 4.74
500 - 749 $ 4.12
750 - 999 $ 3.57
1000 - 9999 $ 3.49
  View datasheet for SN74ALB16244DLR View product folder for SN74ALB16244DLR

Adjust your quantity during checkout

SN74ALB16244DLR-16-Bit Buffer/Driver With 3-State Outputs

The SN74ALB16244 16-bit buffer and line driver is designed for high-speed, low-voltage (3.3-V) VCC operation. This device is intended to replace the conventional driver in any speed-critical path. The small propagation delay is achieved using a unity-gain amplifier on the input and feedback resistors from input to output, which allows the output to track the input with a small offset voltage.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. This device provides true outputs and symmetrical active-low output-enable (OE\) inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00