See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ALS04BDR


Hex Inverters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.82
10 - 24 $ 0.70
25 - 99 $ 0.67
100 - 249 $ 0.44
250 - 499 $ 0.44
500 - 749 $ 0.40
750 - 999 $ 0.30
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments SN74ALS04BDR

These devices contain six independent hex inverters. They perform the Boolean function Y = A\.

The SN54ALS04B and SN54AS04 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS04B and SN74AS04 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00