See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ALS1005DR


Hex Inverters With Open-Collector Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.42
10 - 24 $ 2.08
25 - 99 $ 2.05
100 - 249 $ 1.66
250 - 499 $ 1.64
500 - 749 $ 1.37
750 - 999 $ 1.13
1000 - 9999 $ 0.94

Adjust your quantity during checkout

Texas Instruments SN74ALS1005DR

These devices contain six independent inverting buffers. They perform the Boolean function Y = A\. The open-collector outputs require pullup resistors to perform correctly. These outputs can be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN54ALS1005 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1005 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00