See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.81
10 - 24 $ 1.62
25 - 99 $ 1.51
100 - 249 $ 1.31
250 - 499 $ 1.21
500 - 749 $ 1.02
750 - 999 $ 0.84
1000 - 9999 $ 0.77
  View datasheet for SN74ALS1035DR View product folder for SN74ALS1035DR

Adjust your quantity during checkout

SN74ALS1035DR-Hex Noninverting Buffers With Open-Collector Outputs

These devices contain six independent noninverting buffers. They perform the Boolean function Y = A. The open-collector outputs require pullup resistors to perform correctly. They can be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00