See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.48
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.28
  View datasheet for SN74ALS10ADR View product folder for SN74ALS10ADR

Adjust your quantity during checkout

SN74ALS10ADR-Triple 3-Input Positive-NAND Gates

These devices contain three independent 3-input positive-NAND gates. They perform the Boolean functions or in positive logic.

The SN54ALS10A and SN54AS10 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS10A and SN74AS10 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00