See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.98
10 - 24 $ 3.59
25 - 99 $ 3.34
100 - 249 $ 2.92
250 - 499 $ 2.74
500 - 749 $ 2.33
750 - 999 $ 1.97
1000 - 9999 $ 1.88
  View datasheet for SN74ALS137AD View product folder for SN74ALS137AD

Adjust your quantity during checkout

SN74ALS137AD-3-Line to 8-Line Decoders/Demultiplexers With Address Latches

The SN54ALS137A, SN74ALS137A, and SN74AS137 are 3-line to 8-line decoders/demultiplexers with latches on the three address inputs. When the latch-enable () input is low, the devices act as decoders/demultiplexers. When goes from low to high, the address present at the select (A, B, and C) inputs is stored in the latches. Further address changes are ignored as long as remains high. The output-enable controls (G1 and G2\) control the outputs independently of the select or latch-enable inputs. All of the outputs are forced high if G1 is low or G2\ is high. These devices are ideally suited for implementing glitch-free decoders in strobed (stored-address) applications in bus-oriented systems.

The SN54ALS137A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS137A and SN74AS137 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00