See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.01
10 - 24 $ 0.91
25 - 99 $ 0.84
100 - 249 $ 0.72
250 - 499 $ 0.66
500 - 749 $ 0.54
750 - 999 $ 0.43
1000 - 9999 $ 0.39
  View datasheet for SN74ALS157ADR View product folder for SN74ALS157ADR

Adjust your quantity during checkout

SN74ALS157ADR-Quadruple 1-of-2 Data Selectors/Multiplexers

These data selectors/multiplexers contain inverters and drivers to supply full data selection to the four output gates. A separate strobe (G\) input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The ´ALS157A and SN74AS157 present true data. The ´ALS158 and SN74AS158 present inverted data to minimize propagation delay time.

The SN54ALS157A and SN54ALS158 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS157A, SN74ALS158, SN74AS157, and SN74AS158 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00