See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ALS245A-1NSR


Octal Bus Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.20
10 - 24 $ 1.03
25 - 99 $ 0.99
100 - 249 $ 0.76
250 - 499 $ 0.75
500 - 749 $ 0.63
750 - 999 $ 0.51
1000 - 9999 $ 0.41

Adjust your quantity during checkout

Texas Instruments SN74ALS245A-1NSR

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

The -1 version of the SN74ALS245A is identical to the standard version, except that the recommended maximum IOL is increased to 48 mA. There is no -1 version of the SN54ALS245A.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00