See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 20

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

SN74ALS273N


Octal D-Type Positive-Edge-Triggered Flip-Flops With Clear

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.36
10 - 24 $ 1.17
25 - 99 $ 1.13
100 - 249 $ 0.86
250 - 499 $ 0.85
500 - 749 $ 0.72
750 - 999 $ 0.58
1000 - 9999 $ 0.47

Adjust your quantity during checkout

Texas Instruments SN74ALS273N

These octal positive-edge-triggered flip-flops utilize TTL circuitry to implement D-type flip-flop logic with a direct-clear () input.

Information at the data (D) inputs meeting the setup-time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input signal has no effect at the output.

The SN54ALS273 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS273 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00