See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.04
10 - 24 $ 0.93
25 - 99 $ 0.86
100 - 249 $ 0.73
250 - 499 $ 0.68
500 - 749 $ 0.55
750 - 999 $ 0.44
1000 - 9999 $ 0.40
  View datasheet for SN74ALS373AN View product folder for SN74ALS373AN

Adjust your quantity during checkout

SN74ALS373AN-Octal D-Type Transparent Latches with 3-state Outputs

These octal transparent D-type latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and the increased drive provide the capability to drive bus lines without interface or pullup components.

OE\ does not affect internal operations of the latches. Old data can be retained or new data can be entered while the outputs are off.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00