See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.15
10 - 24 $ 1.02
25 - 99 $ 0.95
100 - 249 $ 0.81
250 - 499 $ 0.75
500 - 749 $ 0.61
750 - 999 $ 0.49
1000 - 9999 $ 0.44
  View datasheet for SN74ALS574BN View product folder for SN74ALS574BN

Adjust your quantity during checkout

SN74ALS574BN-Octal D-Type Edge-Triggered Flip-Flops with 3-State Outputs

These octal D-type edge-triggered flip-flops feature 3-state outputs designed specifically for bus driving. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight flip-flops enter data on the low-to-high transition of the clock (CLK) input. The SN74ALS575A, SN54AS575, and SN74AS575 may be synchronously cleared by taking the clear () input low.

The output-enable () input does not affect internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The SN54ALS574B, SN54AS574, and SN54AS575 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS574B, SN74ALS575A, SN74AS574, and SN74AS575 are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00