See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 20

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

SN74ALS639AN


Octal Bus Transceivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.72
10 - 24 $ 5.16
25 - 99 $ 4.74
100 - 249 $ 4.25
250 - 499 $ 3.92
500 - 749 $ 3.46
750 - 999 $ 3.06
1000 - 9999 $ 2.65

Adjust your quantity during checkout

Texas Instruments SN74ALS639AN

These octal bus transceivers are designed for asynchronous two-way communication between open-collector and 3-state buses. The devices transmit data from the A bus (open-collector) to the B bus (3 state) or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable () input can be used to disable the device so the buses are isolated.

The -1 version of SN74ALS638A is identical to the standard version, except that the recommended maximum IOL is increased to 48 mA.

The SN74ALS638A, SN74ALS639A, SN74AS638A, and SN74AS639 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00