See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.64
10 - 24 $ 4.18
25 - 99 $ 3.89
100 - 249 $ 3.41
250 - 499 $ 3.20
500 - 749 $ 2.72
750 - 999 $ 2.29
1000 - 9999 $ 2.19
  View datasheet for SN74ALS641ADW View product folder for SN74ALS641ADW

Adjust your quantity during checkout

SN74ALS641ADW-Octal Bus Transceivers With Open-Collector Outputs

These octal bus transceivers are designed for asynchronous two-way communication between

data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending upon the level at the direction-control (DIR) input. The output-enable input disables the device so that the buses are effectively isolated.

The -1 versions of the SN74ALS641A and SN74ALS642A are identical to the standard versions, except that the recommended maximum IOL is increased to 48 mA in the -1 versions.

The SN74ALS641A, SN74ALS642A, and SN74AS641 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00