See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.36
10 - 24 $ 4.82
25 - 99 $ 4.50
100 - 249 $ 4.04
250 - 499 $ 3.77
500 - 749 $ 3.28
750 - 999 $ 2.84
1000 - 9999 $ 2.78
  View datasheet for SN74ALS688NSR View product folder for SN74ALS688NSR

Adjust your quantity during checkout

SN74ALS688NSR-8-Bit Identity/Magnitude Comparators (P=Q) with Enable

These identity comparators perform comparisons on two 8-bit binary or BCD words and provide P = Q\ outputs. These devices have totem-pole outputs.

The SN54ALS688 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS688 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00