See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.48
10 - 24 $ 0.43
25 - 99 $ 0.39
100 - 249 $ 0.33
250 - 499 $ 0.30
500 - 749 $ 0.23
750 - 999 $ 0.18
1000 - 9999 $ 0.15
  View datasheet for SN74ALVC126PWR View product folder for SN74ALVC126PWR

Adjust your quantity during checkout

SN74ALVC126PWR-Quadruple Bus Buffer Gate With 3-State Outputs

This quadruple bus buffer gate is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC126 features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00