See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.07
10 - 24 $ 1.85
25 - 99 $ 1.72
100 - 249 $ 1.50
250 - 499 $ 1.38
500 - 749 $ 1.16
750 - 999 $ 0.95
1000 - 9999 $ 0.87
  View datasheet for SN74ALVC16334DL View product folder for SN74ALVC16334DL

Adjust your quantity during checkout

SN74ALVC16334DL-16-Bit Universal Bus Driver With 3-State Outputs

This 16-bit universal bus driver is designed for 1.65-V to 3.6-V VCC operation.

Data flow from A to Y is controlled by the output-enable (OE\) input. The device operates in the transparent mode when the latch-enable (LE\) input is low. When LE\ is high, the A data is latched if the clock (CLK) input is held at a high or low logic level. If LE\ is high, the A data is stored in the latch/flip-flop on the low-to-high transition of CLK. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00