See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.39
10 - 24 $ 1.25
25 - 99 $ 1.16
100 - 249 $ 1.01
250 - 499 $ 0.93
500 - 749 $ 0.78
750 - 999 $ 0.64
1000 - 9999 $ 0.59
  View datasheet for SN74ALVCH162344DL View product folder for SN74ALVCH162344DL

Adjust your quantity during checkout

SN74ALVCH162344DL-1-Bit To 4-Bit Address Driver With 3-State Outputs

This 1-bit to 4-bit address driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH162344 is used in applications in which four separate memory locations must be addressed by a single address.

The outputs, which are designed to sink up to 12 mA, include equivalent 26- resistors to reduce overshoot and undershoot.

To ensure the high-impedance state during power up or power down, the output-enable (OE)\ inputs should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00