See datasheet for actual packaging/pinout drawings


Package | PIN:

DGG | 56


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


3.3-V 20-Bit Flip-Flop With 3-State Outputs

TI Store Price:

1 - 9 $ 3.84
10 - 24 $ 3.45
25 - 99 $ 3.25
100 - 249 $ 2.83
250 - 499 $ 2.64
500 - 749 $ 2.28
750 - 999 $ 1.94
1000 - 9999 $ 1.65

Adjust your quantity during checkout

Texas Instruments SN74ALVCH162721GR

This 20-bit flip-flop is designed for low-voltage 1.65-V to 3.6-V VCC operation.

The 20 flip-flops of the SN74ALVCH162721 are edge-triggered D-type flip-flops with qualified clock storage. On the positive transition of the clock (CLK) input, the device provides true data at the Q outputs if the clock-enable (CLKEN)\ input is low. If CLKEN\ is high, no data is stored.

A buffered output-enable (OE)\ input places the 20 outputs in either a normal logic state (high or low level) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components. OE\ does not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The outputs, which are designed to sink up to 12 mA, include equivalent 26- resistors to reduce overshoot and undershoot.

The SN74ALVCH162721 is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00