See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.12
10 - 24 $ 3.71
25 - 99 $ 3.45
100 - 249 $ 3.02
250 - 499 $ 2.84
500 - 749 $ 2.41
750 - 999 $ 2.03
1000 - 9999 $ 1.94
  View datasheet for SN74ALVCH16344DGGR View product folder for SN74ALVCH16344DGGR

Adjust your quantity during checkout

SN74ALVCH16344DGGR-1-Bit To 4-Bit Address Driver With 3-State Outputs

This 1-bit to 4-bit address driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH16344 is used in applications in which four separate memory locations must be addressed by a single address.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00