See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.71
10 - 24 $ 1.54
25 - 99 $ 1.38
100 - 249 $ 1.24
250 - 499 $ 1.12
500 - 749 $ 1.00
750 - 999 $ 0.90
  View datasheet for SN74ALVCH16409DL View product folder for SN74ALVCH16409DL

Adjust your quantity during checkout

SN74ALVCH16409DL-9-Bit 4-Port Universal Bus Exchanger With 3-State Outputs

This 9-bit, 4-port universal bus exchanger is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH16409 allows synchronous data exchange between four different buses. Data flow is controlled by the select (SEL0-SEL4) inputs. A data-flow state is stored on the rising edge of the clock (CLK) input if the select-enable (SELEN\) input is low. Once a data-flow state has been established, data is stored in the flip-flop on the rising edge of CLK if SELEN\ is high.

The data-flow control logic is designed to allow glitch-free data transmission.

When preset (PRE\) transitions high, the outputs are disabled immediately, without waiting for a clock pulse. To leave the high-impedance state, both PRE\ and SELEN\ must be low and a clock pulse must be applied.

To ensure the high-impedance state during power up or power down, PRE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00