See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ALVCH16524DGGR


18-Bit Registered Bus Transceiver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.00
10 - 24 $ 9.00
25 - 99 $ 8.20
100 - 249 $ 7.40
250 - 499 $ 6.72
500 - 749 $ 5.92
750 - 999 $ 5.24
1000 - 9999 $ 4.71

Adjust your quantity during checkout

Texas Instruments SN74ALVCH16524DGGR

This 18-bit universal bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

Data flow in each direction is controlled by output-enable (OEAB\ and OEBA\) and clock-enable (CLKENBA\) inputs. For the A-to-B data flow, the data flows through a single buffer. The B-to-A data can flow through a four-stage pipeline register path, or through a single register path, depending on the state of the select (SEL\) input.

Data is stored in the internal registers on the low-to-high transition of the clock (CLK) input, provided that the appropriate CLKENBA\ input is low. The B-to-A data transfer is synchronized with CLK.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
SM72295MA/NOPB (1)$0.00
UCC27211D (1)$0.00
UCC27517DBVR (1)$0.00
AMC1100DUBR (1)$0.00
LMV602MA/NOPB (1)$0.00
TMS320F28027DAS (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00