See datasheet for actual packaging/pinout drawings


Package | PIN:

DGV | 56


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


18-Bit Bus-Interface Flip-Flop With 3-State Outputs

TI Store Price:

1 - 9 $ 2.88
10 - 24 $ 2.59
25 - 99 $ 2.44
100 - 249 $ 2.12
250 - 499 $ 1.98
500 - 749 $ 1.71
750 - 999 $ 1.46
1000 - 9999 $ 1.24

Adjust your quantity during checkout

Texas Instruments SN74ALVCH16823DGVR

This 18-bit bus-interface flip-flop is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH16823 features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing wider buffer registers, I/O ports, bidirectional bus drivers with parity, and working registers.

The SN74ALVCH16823 can be used as two 9-bit flip-flops or one 18-bit flip-flop. With the clock-enable (CLKEN) input low, the D-type flip-flops enter data on the low-to-high transitions of the clock. Taking CLKEN high disables the clock buffer, thus latching the outputs. Taking the clear (CLR) input low causes the Q outputs to go low independently of the clock.

A buffered output-enable (OE) input can be used to place the nine outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

The output-enable (OE) input does not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN74ALVCH16823 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00