See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74ALVCH16863DLR


18-Bit Transceiver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.18
10 - 24 $ 4.63
25 - 99 $ 4.16
100 - 249 $ 3.79
250 - 499 $ 3.42
500 - 749 $ 2.92
750 - 999 $ 2.50
1000 - 9999 $ 2.18

Adjust your quantity during checkout

Texas Instruments SN74ALVCH16863DLR

This 18-bit bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH16863 is an 18-bit noninverting transceiver designed for synchronous communication between data buses. The control-function implementation minimizes external timing requirements.

The SN74ALVCH16863 can be used as two 9-bit transceivers or one 18-bit transceiver. They allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the output-enable (OEAB\ or OEBA\) inputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN74ALVCH16863 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00