See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

GKE | 96

Temp:

I (-40 to 85)

ECO Plan:

TBD

SN74ALVCH32245KR


32-Bit Bus Transceiver With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.21
10 - 24 $ 4.69
25 - 99 $ 4.38
100 - 249 $ 3.93
250 - 499 $ 3.67
500 - 749 $ 3.19
750 - 999 $ 2.76
1000 - 9999 $ 2.71

Adjust your quantity during checkout

Texas Instruments SN74ALVCH32245KR

This 32-bit noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVCH32245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as four 8-bit transceivers, two 16-bit transceivers, or one 32-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00