See datasheet for actual packaging/pinout drawings


Package | PIN:

DGG | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


2.5-V/3.3-V 16-Bit Buffers/Drivers With 3-State Outputs

TI Store Price:

1 - 9 $ 1.51
10 - 24 $ 1.30
25 - 99 $ 1.26
100 - 249 $ 0.96
250 - 499 $ 0.95
500 - 749 $ 0.80
750 - 999 $ 0.64
1000 - 9999 $ 0.52

Adjust your quantity during checkout

Texas Instruments SN74ALVTH16240GR

The 'ALVTH16240 devices are 16-bit buffers/line drivers designed for 2.5-V or 3.3-V VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

These devices are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The devices can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. The devices provide inverting outputs and symmetrical active-low output-enable (OE\) inputs.

When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN54ALVTH16240 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALVTH16240 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00