See datasheet for actual packaging/pinout drawings

Package | PIN:

DGV | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.74
10 - 24 $ 3.37
25 - 99 $ 3.14
100 - 249 $ 2.75
250 - 499 $ 2.58
500 - 749 $ 2.19
750 - 999 $ 1.85
1000 - 9999 $ 1.77
  View datasheet for SN74ALVTH16827VR View product folder for SN74ALVTH16827VR

Adjust your quantity during checkout

SN74ALVTH16827VR-2.5-V/3.3-V 20-Bit Buffers/Drivers With 3-State Outputs

The 'ALVTH16827 devices are 20-bit buffers/line drivers designed for 2.5-V or 3.3-V VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The devices are composed of two 10-bit sections with separate output-enable signals. For either 10-bit buffer section, the two output-enable (1OE1\ and 1OE2\, or 2OE1\ and 2OE2\) inputs must be low for the corresponding Y outputs to be active. If either output-enable input is high, the outputs of that 10-bit buffer section are in the high-impedance state.

When VCC is between 0 and 1.2 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.2 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN54ALVTH16827 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALVTH16827 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00