See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AS08DR


Quadruple 2-Input Positive-AND Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.09
10 - 24 $ 0.94
25 - 99 $ 0.90
100 - 249 $ 0.69
250 - 499 $ 0.68
500 - 749 $ 0.57
750 - 999 $ 0.46
1000 - 9999 $ 0.37

Adjust your quantity during checkout

Texas Instruments SN74AS08DR

These devices contain four independent 2-input positive-AND gates. They perform the Boolean functions Y = A \x95 B or in positive logic.

 

The SN54ALS08 and SN54AS08 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS08 and SN74AS08 are characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00