See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.58
10 - 24 $ 2.33
25 - 99 $ 2.17
100 - 249 $ 1.90
250 - 499 $ 1.78
500 - 749 $ 1.51
750 - 999 $ 1.28
1000 - 9999 $ 1.22
  View datasheet for SN74AS1000ANSR View product folder for SN74AS1000ANSR

Adjust your quantity during checkout

SN74AS1000ANSR-Quadruple 2-Input Positive-NAND Buffers/Drivers

These devices contain four independent 2-input positive-NAND buffers/drivers. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54AS1000A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS1000A is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00